Terminal Actuation Tool SoftFinish®, Slotted 3.0 x 0.5 mm

Terminal Actuation Tool SoftFinish®, Slotted 3.0 x 0.5 mm

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Both hands are freed by the automatic lock function of the tool.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Improved access: The 40° curved blade allows an optimal view of the terminal

Application: To actuate spring clamps.
For opening of pull clamps with force-controlled terminal strips.

In situations with limited space, for example in distribution boxes, handling spring terminals is particularly tricky. Screwdrivers block the view of the terminal and make work difficult as one hand is needed for the screwdriver while the wire must be guided with the other hand. Thanks to its 40° curved blade, the curved screwdriver improves accessibility by providing an unobstructed view of the terminal. In addition, the blade remains stuck in the terminal when inserted, freeing both hands for inserting the cable. The actuation tool is distinguished by optimal grip thanks to the SoftFinish® handle design for work that is gentle on hands and muscles, while its sturdy metal blade ensures longevity even with permanent use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43894

Part Number
43894
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.57 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 23 Overall length(mm) 174 Round blade diameter(mm) 3
ESD article No Cutting strength 1(mm) 0.5 Slotted 1(mm) 3
with battery No Visible blade length(mm) 70 Tool for electrics No
Self service - packing No

This page is Terminal Actuation Tool SoftFinish®, Slotted 3.0 x 0.5 mm, part number 43894.
You can find the detail information about specifications and dimensions on part number 43894.

Tech Support