Interchangeable Blade, TORX®, for Torque Screwdriver with T-Handle

Interchangeable Blade, TORX®, for Torque Screwdriver with T-Handle

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.

Application: For controlled fastening with the pre-set torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28735

Part Number
28735
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.24 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 130 ESD article No VDE article No
Blister pack No with battery No Torque value max(Nm) 10
Visible blade length(mm) 53 TORX® 1 T20 Diameter Hex blade(mm) 6
Torque value max(lbs) 88

This page is Interchangeable Blade, TORX®, for Torque Screwdriver with T-Handle, part number 28735.
You can find the detail information about specifications and dimensions on part number 28735.

Tech Support