Torque Screwdriver TorqueFix®, Permanently Pre-Set Torque Limit

Torque Screwdriver TorqueFix®, Permanently Pre-Set Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Increases your process reliability: Pre-set torque for repetitive work processes.

Application: For controlled fastening of circular plug connectors with hexagonal head according to specified torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26047
26048
26049
26051
26052
26053
26127
26128
26129
26130
26131
26133
26327
26901
26925
34533
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle length
(mm)
Torque value fixed
(Nm)

83.32 €

1 5 Days 231120.6

83.32 €

1 5 Days 231120.9

90.09 €

1 5 Days 301191.2

90.09 €

1 5 Days 301192

96.73 €

1 5 Days 361263

103.13 €

1 5 Days 411325

83.32 €

1 5 Days 231120.5

90.09 €

1 5 Days 361192.5

96.73 €

1 5 Days 361263.8

103.13 €

1 5 Days 411325.5

103.13 €

1 5 Days 411327.2

90.09 €

1 5 Days 301191.1

83.32 €

1 5 Days 231120.8

90.09 €

1 5 Days 301191.5

83.32 €

1 5 Days 231120.4

103.13 €

1 5 Days 411326

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
with battery No Hexagon head(mm) 4 Tolerance(%) 6

Tech Support