Torque Screwdriver Set TorqueVario®-S Electric, 0.8-5.0 Nm, Mixed, Variably Adjustable Torque Limit, 19 Pieces in Folding Bag

Torque Screwdriver Set TorqueVario®-S Electric, 0.8-5.0 Nm, Mixed, Variably Adjustable Torque Limit, 19 Pieces in Folding Bag

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: For controlled fastening on live parts up to 1 000 V AC.

Standards: Manufactured acc. to IEC 60900.

The fully certified TorqueVario®-S VDE torque system provides controlled screw tightening combined with safe use for electric installations. The tool set contains an ergonomically shaped torque screwdriver with an integrated numeric scale, 15 slimBits, a bit holder and an adjusting tool. All components are arranged practically in a high-grade, hard-wearing box, where they are easy to identify. The VDE torque screwdriver covers a wide variety of applications with a torque range between 0.8 and 5.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The insulated ClicFix bit holder guarantees a secure hold for 75 mm long slimBits thanks to mechanical blade locking. Both the torque screwdriver and the slimBits undergo an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

For applications in electrics

DIN EN ISO 6789.

Content:

  • 1x Torque screwdriver TorqueVario®-S electric variably adjustable torque limit 0.8 - 5 (26626)
  • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
  • 1x Adapter TorqueVario-S electric for slimBits 6.0 mm (35870)
  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Slotted 6.5 mm x 75 mm (34582)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit TORX® T9 x 75 mm (41160)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)
  • 1x Folding bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36791

Part Number
36791
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

218.48 €

1 5 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 100-500 Torque Precision (±%) 6 ESD article No
VDE article Yes Blister pack No with battery No

This page is Torque Screwdriver Set TorqueVario®-S Electric, 0.8-5.0 Nm, Mixed, Variably Adjustable Torque Limit, 19 Pieces in Folding Bag, part number 36791.
You can find the detail information about specifications and dimensions on part number 36791.

Tech Support