TorqueVario®-S Electric Nut Driver Insert 1/4" Set, Mixed, 11 Pieces, Including Adapters and Folding Bag

TorqueVario®-S Electric Nut Driver Insert 1/4" Set, Mixed, 11 Pieces, Including Adapters and Folding Bag

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your flexibility: Nut driver inserts can be used with speedE®, slimVario® and TorqueVario®-S tools thanks to the enclosed adapters.

Protects your material: Fully insulated nut driver reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Many different screw profiles are required for work at different locations, such as electrical enclosures and electric installations. The 10-pcs. set covers the most common screw connections with its selection of nut driver inserts and is thus flexible in its use. When combined with speedE®, slimVario® and TorqueVario® tools, the nut driver inserts can be used to tighten and loosen hex screws. Safely stored away and tidily arranged in a robust folding bag, these electrician tools are perfect for portable use. The bag also offers ample space for other slimVario® and TorqueVario®-S products. The fully insulated tools prevent potential short circuits caused by unintentional contact, even in confined working environments. Each tool in the set has undergone an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Content:

  • 1x slimVario® electric adapter for 1/4" nut driver (43139)
  • 1x Adapter TorqueVario-S electric for 1/4" nut driver (43128)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.0 mm (43089)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.5 mm (43090)
  • 1x Insulated nut driver insert 1/4" hexagon head 6.0 mm (43091)
  • 1x Insulated nut driver insert 1/4" hexagon head 7.0 mm (43092)
  • 1x Insulated nut driver insert 1/4" hexagon head 8.0 mm (43093)
  • 1x Insulated nut driver insert 1/4" hexagon head 10.0 mm (43095)
  • 1x Insulated nut driver insert 1/4" hexagon head 11.0 mm (43096)
  • 1x Insulated nut driver insert 1/4" hexagon head 13.0 mm (43098)
  • 1x Folding bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43466

Part Number
43466
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

160.43 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack No
with battery No

This page is TorqueVario®-S Electric Nut Driver Insert 1/4" Set, Mixed, 11 Pieces, Including Adapters and Folding Bag, part number 43466.
You can find the detail information about specifications and dimensions on part number 43466.

Tech Support