Torque Screwdriver with T-Handle TorqueVario®-S T Electric, 5-14 Nm, Variably Adjustable Torque Limit

Torque Screwdriver with T-Handle TorqueVario®-S T Electric, 5-14 Nm, Variably Adjustable Torque Limit

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Makes handling easier: Effortless and comfortable transmission of high torques thanks to T-handle with ComfortGrip.

Lowers your costs: The correct torque protects you from warranty claims.

Offers you full protection: Torque blades tested at 10,000 V AC and approved for 1,000 V AC.

Application: Suitable for controlled fastening of predefined torques for tasks such as industrial assembly work.

Standards: Manufactured acc. to IEC 60900.

Fastening screws at a specific torque value over 5 Nm with a normal torque screwdriver is a practically impossible task. The fully adjustable torque screwdriver with T-handle comes to the rescue. With a setting range between 5-14 Nm, it unites forces with the insulated torque blades for T-handle to cover a large application field. To set a torque value, the side lid is opened using a one-cent coin. Utilising the adjusting tool provided, the desired torque value can be set and read quickly and easily on the numerical Nm display. A clearly audible and tactile signal is emitted when triggering the set torque value, guaranteeing process-safe work, protecting material and eliminating follow-up work. The integrated friction clutch prevents the user from exceeding the required torque value. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. As a VDE- and IEC-certified product, the torque screwdriver with T-handle is approved for use on live parts up to 1,000 V AC and offers electricians full protection during their daily work.

For applications in electrics

Only for use with insulated Wiha torque blades for T-handles in series 28379 from 2018 onwards.

Manufactured acc. to IEC 60900.
DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43177

Part Number
43177
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

193.28 €

1 3 Days

Loading...

  1. 1

Basic information

Torque Adjustment Range (cN/m) 500-1400 Torque Precision (±%) 6 Overall length (mm) 56
Torque T-handle length(mm) 56 Handle width (T-handle)(mm) 120 Torque range, min.(Nm) 5
ESD article No Torque range, max.(Nm) 14 VDE article Yes
Blister pack No with battery No Torque range min - max (Nm) 5 - 14
Hexagon head(mm) 6 Tolerance(%) 6

This page is Torque Screwdriver with T-Handle TorqueVario®-S T Electric, 5-14 Nm, Variably Adjustable Torque Limit, part number 43177.
You can find the detail information about specifications and dimensions on part number 43177.

Tech Support