Torque Screwdriver TorqueVario®-S, Variably Adjustable Torque Limit

Torque Screwdriver TorqueVario®-S, Variably Adjustable Torque Limit

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Application: For applications where recommended torque settings are important. Use in combination with a Wiha torque interchangeable blade.

Extra: Incl. works inspection protocol.

Extra: Delivered in practical plastic box.

Accuracy: ±6%, tracing to national standards (see table for other tolerances).

Handle: Torque infinitely adjustable with Torque-Setter setting tool (also supplied).

Handle: Ergonomic multi-component handle, particulary light and compact.

Handle: Handle sizes proportioned to optimise torque setting.

Handle: Audible and perceptible click when the pre-set torque has been attained.

Handle: Compatible with all blades of the 2859.

For applications in mechanics

Bit holders or blades are not included in delivery.

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26461
26462
26463
26464
26888
36849
36850
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Torque range, min.
(Nm)
Torque range, max.
(Nm)
Torque range min - max (Nm) Handle length
(mm)
Tolerance
(%)

98.56 €

1 3 Days 230.410.4 - 11276

109.47 €

1 3 Days 300.520.5 - 21316

112.32 €

1 3 Days 360.850.8 - 51386

120.83 €

1 3 Days 41272 - 71426

98.56 €

1 3 Days 230.10.60.1 - 0.612710

98.56 €

1 3 Days 230.040.460.04 - 0.4612710

133.76 €

1 3 Days 230.10.60.1 - 0.61276

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
with battery No Hexagon head(mm) 4

Tech Support