Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Torque Screwdriver Set TorqueVario®-S, 0.8–5.0 Nm, TORX®, TORX PLUS®, 14 Pieces, Variably Adjustable Torque Limit in Box

    Part number:

    34614
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      34614
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      134.40 €
      ( 159.94 € )
      5 working days

      More Information

      Basic information

      Application: For applications where recommended torque settings are important. Use in combination with a Wiha torque interchangeable blade.

      Extra: Incl. works inspection protocol.

      Extra: Delivered in practical plastic box.

      Accuracy: ±6%, traceable to national standards.

      Handle: Torque infinitely adjustable with Torque-Setter setting tool (also supplied).

      Handle: Ergonomic multi-component handle, particulary light and compact.

      Handle: Audible and perceptible click when the pre-set torque has been attained.

      The TorqueVario®-S torque screwdriver set provides the right torque for process safety. The tool set contains an ergonomically shaped torque screwdriver with an integrated numeric scale, 10 standard bits for all applications, a bit holder and an adjusting tool. All components are arranged practically in a high-grade, sturdy box, where they are easy to identify. The torque screwdriver covers a wide variety of applications with a torque range between 0.8 and 5.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements.

      For applications in mechanics

      Bit holders or blades are not included in delivery.

      DIN EN ISO 6789.

      Content:

      • 1x Torque screwdriver TorqueVario®-S variably adjustable torque limit 0.8 - 5 (26463)
      • 1x Bit holder clamping with ball for torque screwdriver with long handle 1/4" (27526)
      • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
      • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T7 (01713)
      • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T8 (01714)
      • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T9 (01715)
      • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
      • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
      • 1x Bit Standard 25 mm TORX PLUS® 1/4" C6,3 7IP (23175)
      • 1x Bit Standard 25 mm TORX PLUS® 1/4" C6,3 8IP (23177)
      • 1x Bit Standard 25 mm TORX PLUS® 1/4" C6,3 9IP (23179)
      • 1x Bit Standard 25 mm TORX PLUS® 1/4" C6,3 10IP (23181)
      • 1x Bit Standard 25 mm TORX PLUS® 1/4" C6,3 15IP (23183)
      • 1x Box

      Part number has been confirmed