Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Torque Screwdriver Set TorqueVario®-S Electric, 0.8-5.0 Nm, PlusMinus/Pozidriv, Variably Adjustable Torque Limit, 5 Pieces

    Part number:

    38074
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      38074
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      151.95 €
      ( 180.82 € )
      5 working days

      More Information

      Basic information

      Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

      Lowers your costs: The correct torque protects you from warranty claims.

      Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

      Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

      Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

      Meets your requirements: Variably adjustable torque covers a wide range of applications.

      Application: For controlled fastening on live parts up to 1 000 V AC.

      Standards: Manufactured acc. to IEC 60900.

      The fully certified TorqueVario®-S VDE torque system provides controlled screw tightening combined with safe use for electric installations. The tool set contains an ergonomically shaped torque screwdriver with an integrated numeric scale, 2 slimBits, a bit holder and an adjusting tool. All components are arranged practically in a high-grade, hard-wearing box, where they are easy to identify. The VDE torque screwdriver covers a wide variety of applications with a torque range between 0.8 and 5.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The insulated ClicFix bit holder guarantees a secure hold for 75 mm long slimBits thanks to mechanical blade locking. Both the torque screwdriver and the slimBits undergo an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

      For applications in electrics

      DIN EN ISO 6789.

      Content:

      • 1x Torque screwdriver TorqueVario®-S electric variably adjustable torque limit 0.8 - 5 (26626)
      • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
      • 1x Adapter TorqueVario-S electric for slimBits 6.0 mm (35870)
      • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
      • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)

      Part number has been confirmed