Meets your requirements: Variably adjustable torque covers a wide range of applications.
Simplifies your work: All tools securely arranged in a robust, orderly bag.
Increases your efficiency: The correct torque protects material from damage and means no follow-up work.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Lowers your costs: The correct torque protects you from warranty claims.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.
Application: For controlled fastening on live parts up to 1 000 V AC.
Standards: Manufactured acc. to IEC 60900.
The fully certified TorqueVario®-S VDE torque system provides controlled screw tightening combined with safe use for electric installations. The tool set contains an ergonomically shaped torque screwdriver with a built-in numeric scale, 9 slimBits, a bit holder, an adjusting tool and a screwdriver with SoftFinish® electric slimVario bit holder for slimBits. All components are arranged practically in a high-grade, hard-wearing box, where they are easy to identify. The VDE torque screwdriver covers a wide variety of applications with a torque range between 0.8 and 5.0 Nm. A clearly audible, physically perceptible signal emitted when the torque is produced guarantees process safe torque mechanics, protecting against damage to materials and eliminating the need for retouching. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. The insulated ClicFix bit holder guarantees a secure hold for 75 mm long slimBits thanks to mechanical blade locking. Both the torque screwdriver and the slimBits undergo an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.
For applications in electrics
DIN EN ISO 6789.
Content:
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40674
Torque Adjustment Range (cN/m) | 80-500 | Torque Precision (±%) | 6 | ESD article | No |
---|---|---|---|---|---|
VDE article | Yes | Blister pack | No | with battery | No |
This page is Torque Screwdriver Set TorqueVario®-S Electric, 0.8-5.0 Nm, Mixed, Variably Adjustable Torque Limit, 14 Pieces in Folding Bag, part number 40674.
You can find the detail information about specifications and dimensions on part number 40674.