Torque Screwdriver iTorque® with Digital Scale

Torque Screwdriver iTorque® with Digital Scale

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Lowers your costs: The correct torque protects you from warranty claims.

Increases your productivity: Utmost process safety thanks to integrated ClickControl counting function and calibration alarm.

Application: For controlled fastening with the pre-set torque.

Bit holder: Torque bit universal holder exchange blade for accommodating C 6.3 and E 6.3 (1/4") bits (included in delivery).

Extra: Large digital display for simple stepless setting of torque value.

Extra: Units can be simply switched - Nm ↔in.lbs / cNm ↔in.oz.

Extra: Click Control - integrated counter records all applications. Calibration alert following 5,000 applications (normative reference value/resettable)

Accuracy: ±6%, traceable to national standards.

Handle: Torque can be conveniently set directly via push button integrated in handle.

Handle: Ergonomic plastic/metal compound handle of quality, robust materials.

Handle: Handle sizes proportioned to optimise torque setting.

Handle: Distinctly audible and perceptible click signal when set toque is reached.

Handle: Compatible with all blades of the 2859.

When changing indexable cutter inserts, controlled fastening with a specific torque is essential to ensure they are not damaged. Intelligent, innovative and individual, the iTorque® torque screwdriver delivers the remedy. The required Nm value can be easily set within the continuously adjustable range on the cap at the end of the iTorque®'s handle. What's more, users can also change the torque unit from Nm to lbs. The large digital display with numeric readings allows users to read the set Nm value quickly and easily. With a release accuracy of +/- 6%, the torque tool complies with EN ISO 6789 requirements. An integrated counter documents the number of activations, which is particularly important for monitoring testing equipment. The alarm function reminds users when calibration is due – the calibration cycle is set at 5,000 tasks ex works, but can be adjusted as required. The ergonomically shaped handle grip with soft zones provides optimum torque screwdriver handling. The set includes a bit universal holder for holding 1/4" bits. The iTorque® is also compatible with 4 mm Wiha Torque interchangeable blades (series 2859).

DIN EN ISO 6789.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36886
36887
36888
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Torque range, min - max (lbs) Torque range, min.
(Nm)
Torque range, max.
(Nm)
Torque range, max.
(lbs)
Torque range min - max (Nm) Torque range min
(lbs)

198.11 €

1 3 Days 34-0.41.5-0.4 - 1.5-

198.11 €

1 3 Days 347 - 260.83260.8 - 37

203.79 €

1 3 Days 409 - 4415441 - 59

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
with battery Yes Number of cells 1 Battery voltage(V) 3
Battery capacity(mAh) 35 Battery capacity(Ah) 0.035 Battery weight(g) 0.9
Total weight battery in product(g) 0.9 Battery included in package? No Watt/hour(w/h) 0.105
Handle length(mm) 134 Hexagon head(mm) 4 Tolerance(%) 6

Tech Support