Interchangeable Blade, Hexagon, for Torque Screwdriver with T-Handle

Interchangeable Blade, Hexagon, for Torque Screwdriver with T-Handle

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.

Application: For controlled fastening with the pre-set torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28746
28747
28748
28749
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Internal hexagon
(mm)
Torque value max
(lbs)

7.04 €

10 7 Days 5.5350

7.04 €

10 7 Days 154132

7.04 €

10 7 Days 205177

7.04 €

10 7 Days 206177

Loading...

  1. 1

Basic information

Overall length(mm) 130 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 53
Diameter Hex blade(mm) 6

Tech Support