Cable Key for Circular Plug Connector, Hexagon Head for Torque Screwdriver with Long Handle

Cable Key for Circular Plug Connector, Hexagon Head for Torque Screwdriver with Long Handle

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Variably adjustable torque covers a wide range of applications.

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: The correct torque protects you from warranty claims.

Application: For controlled fastening of circular plug connectors with hexagonal head according to specified torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36414
36418
36421
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Cable key
(mm)

24.28 €

10 5 Days 18

25.40 €

10 5 Days 1.514

26.95 €

5 5 Days 1.518

Loading...

  1. 1

Basic information

Overall length(mm) 218 ESD article No VDE article No
Blister pack No with battery No Length Blade curve(mm) 78
Diameter Hex blade(mm) 4

Tech Support