Lowers your costs: Prevents damage caused by lost circlips in the work area.
Saves time: Safe and sturdy grip on circlips.
Application: For inserting / removing circlips from inside bores.
DIN ISO 5256.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
34688 |
34689 |
34690 |
34691 |
34692 |
36222 |
36225 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Material | DIN standard | Manufacturer part # | Matches bore diameter (mm) | Material properties | Product type | Standards | Suitable for | Tip shape | Type | Model | Blister pack | Overall length (Inch) | Internal retaining ring max (mm) | Internal retaining ring min (mm) | Internal retaining ring (min - max) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.20 € | 5 | 3 Days | 140 | Chrome moly vanadium steel | DIN 5256-C | 34688 | 8-13 | quenched and tempered | Circlip pliers | DIN ISO 5256 | Inner rings | Straight | J 0 | J 0 | No | 5 1/2" | 13 | 8 | 8 - 13 | 95 | |||
15.20 € | 5 | 3 Days | 140 | Chrome moly vanadium steel | DIN 5256-C | 34689 | 12-25 | quenched and tempered | Circlip pliers | DIN ISO 5256 | Inner rings | Straight | J 1 | J 1 | No | 5 1/2" | 25 | 12 | 12 - 25 | 95 | |||
15.94 € | 5 | 3 Days | 180 | Chrome moly vanadium steel | DIN 5256-C | 34690 | 19-60 | quenched and tempered | Circlip pliers | DIN ISO 5256 | Inner rings | Straight | J 2 | J 2 | No | 7" | 60 | 19 | 19 - 60 | 155 | |||
18.02 € | 5 | 3 Days | 220 | Chrome moly vanadium steel | DIN 5256-C | 34691 | 40-100 | quenched and tempered | Circlip pliers | DIN ISO 5256 | Inner rings | Straight | J 3 | J 3 | No | 9" | 100 | 40 | 40 - 100 | 245 | |||
29.11 € | 5 | 7 Days | 305 | - | - | 34692 | 85 - 140 | - | - | - | - | - | J 4 | J 4 | No | 12" | 140 | 85 | 85 - 140 | - | |||
16.23 € | 5 | 7 Days | 180 | - | - | 36222 | 19 - 60 | - | - | - | - | - | J 2 | J 2 | Yes | 7" | 60 | 19 | 19 - 60 | - | |||
15.54 € | 5 | 7 Days | 140 | - | - | 36225 | 12 - 25 | - | - | - | - | - | J 1 | J 1 | Yes | 5 1/2" | 25 | 12 | 12 - 25 | - |
Loading...
ESD article | No | VDE article | No | with battery | No |
---|
Configure
Basic Attributes
Overall Length(mm)
Material
DIN standard
Manufacturer part #
Matches bore diameter(mm)
Material properties
Product type
Standards
Suitable for
Tip shape
Type
Model
Blister pack
Overall length (Inch)
Internal retaining ring max(mm)
Internal retaining ring min(mm)
Internal retaining ring (min - max)
Type
Filter by standard shipping days
Optional Attributes