Craftsman's Cutters with Crimp Function

Craftsman's Cutters with Crimp Function

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Large blade notch and micro-toothed cutting edge prevent the cable from slipping out of the shears.

Increases your efficiency: Shears for electricians with stripping, skinning, crimping & cutting-to-length functions in a single tool.

Makes handling easier: The combination between a sturdy blade and an ergonomic handle with extra large handle holes enable users to make a flawless cut into cables up to 50 mm².

Increases your safety: Protective cover with retaining clip for safe carrying.

These electrical shears are the ideal companion for electricians out on jobs. The shears offer all-purpose use with their four functions: stripping, skinning, crimping and cutting to length. Cables can be effortlessly cut to length thanks to the large blade notch and micro-toothed cutting edge preventing the cable from slipping out of the shears. The shears can also be used to strip and skin cables. The notch behind the shear pivot makes it easy to crimp wire-end sleeves between 1 and 5 mm². The shears can be conveniently attached to a belt, ready for use, when out on jobs thanks to the practical protective cover with retaining clip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41923

Part Number
41923
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.88 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Manufacturer part # 41923 ESD article No
Blister pack Yes VDE article Yes with battery No
Area stripped, cross section min. (mm²)(mm²) 1 Area stripped, cross section max. (mm²)(mm²) 5 Area stripped, cross section min. – max. (mm²) 1 - 5
Cross-sectional area, max. (mm²)(mm²) 50 Cross-sectional area, min. – max. (mm²) - 50

This page is Craftsman's Cutters with Crimp Function, part number 41923.
You can find the detail information about specifications and dimensions on part number 41923.

Tech Support