Heavy-Duty Diagonal Cutters, Classic, with DynamicJoint® (40913)

Heavy-Duty Diagonal Cutters, Classic, with DynamicJoint® 40913

Product Details:

Manufacturer part number: 40913

Brand: WIHA

Price: 19.54

Delivery time: 3 Days


Technical Data:

Overall Length: 160 mm

Manufacturer part #: 40913

Product type: Kraft side cutter

Wire hardness (max.) hard wire: 2.5 mm

Wire hardness piano wire (max.): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40913

Part Number
40913
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Product type Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

19.54 €

5 3 Days 16040913Kraft side cutter2.5-3.517No3.5-2.56,5"2

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

This page is Heavy-Duty Diagonal Cutters, Classic, with DynamicJoint®, part number 40913.
You can find the detail information about specifications and dimensions on part number 40913.

Variation of this product

Part Number
41261
41266
41301
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Product type Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

21.56 €

5 3 Days 18041261Kraft side cutter2.72.33.818No3.82.32.77"2.5

22.10 €

5 7 Days 20041266-32.54.219No4.22.538"2.8

19.59 €

5 7 Days 16041301-2.5-3.517Yes3.5-2.56,5"2

Tech Support