Heavy-Duty Diagonal Cutters, Industrial with, DynamicJoint®, with Switchable Opening Spring (Part Numbers)

Heavy-Duty Diagonal Cutters, Industrial with, DynamicJoint®, with Switchable Opening Spring

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Up to 40% more cutting force thanks to optimised leverage.

Protects your health: Reduces strain from continuous work thanks to opening spring.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Application: Power-assisted all-round diagonal cutter for cutting soft to extremely hard wires and cables.

Cutting many cables and wires to length over a long period requires a great deal of force and causes considerable strain on wrists. Wiha heavy-duty diagonal cutters with a Classic handle provide effortless cutting for tough usage. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. With their semi-circular head, these powerful pliers also guarantee a clean cut edge. The heavy-duty diagonal cutters are especially suited to applications in the field of mechanics.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40919
41272
41277
41327
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Product type Wire hardness (max.) hard wire
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)
Cutting force Blister pack Medium-hard wire
(mm)
Hardened spring steel
(mm)
Hard wire
(mm)
Overall length (Inch) Diameter max
(mm)

25.45 €

1 5 Days 16040919-2.523.517No3.522.56,5"2

27.89 €

1 5 Days 18041272Kraft side cutter2.7-3.818No3.8-2.77"2.5

27.77 €

1 5 Days 20041277Kraft side cutter32.54.219No4.22.538"2.8

29.09 €

1 5 Days 20041327-3-4.219Yes4.2-38"2.8

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

Tech Support