High-Leverage Combination Pliers, Industrial Electric, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge

High-Leverage Combination Pliers, Industrial Electric, with DynamicJoint® and OptiGrip, with Extra Long Cutting Edge

Application: Power assisted general purpose pliers for gripping and holding as well as cutting wires and cables ranging in hardness from soft to extremely hard.

Application: For work in the area of live parts up to 1,000 V AC.

Standards: Manufactured acc. to IEC 60900.

DIN ISO 5746.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35465
38856
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack

26.46 €

5 7 Days 35465No

27.80 €

5 7 Days 38856Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 225 ESD article No Cutting force 19
Medium-hard wire(mm) 4.4 Hardened spring steel(mm) 2.5 Hard wire(mm) 3
VDE article Yes with battery No Overall length (Inch) 9"
Diameter max(mm) 2.5

Tech Support