High-Performance Diagonal Cutters BiCut® Professional with DynamicJoint®, Switchable

High-Performance Diagonal Cutters BiCut® Professional with DynamicJoint®, Switchable

Increases your efficiency: Two pliers in one - 200 % power at the touch of a button, available at any time.

Protects your health: Requires less force and reduces pressure on the wrists.

Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Suitable for cutting different materials, ranging from soft to extremely hard, such as cables, nails, screws, bolts, wire rope, spring wire and chains. Suitable for working in the presence of live parts up to 1,000 V AC.

Precise, safe work – at double the power: no problem for the Wiha BiCut® Professional electric diagonal cutters. If standard performance from heavy-duty diagonal cutters is no longer enough, force can be doubled at the simple press of a button. In normal mode, the BiCut® effortlessly cuts items such as cables or iron nails. A patented joint design transforms the heavy-duty diagonal cutters into high-performance diagonal cutters for extremely hard and stronger materials. This function is not only suitable for cutting exceptionally tough materials but also for users who need to carry out normal cutting tasks over a longer period of time. Thanks to double cutting force, the user only needs to apply half the hand force, ensuring work is easy on muscles and tendons. This significantly reduces the risk of cramp or slipping if too much force is applied. The backs of the handles also feature an extra wide design while the integrated soft and hard zones on the handles are ideally tailored to the human hand. The high-performance diagonal cutters are manufactured as per the international IEC 60900 standard and are thus approved for working on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
38191
38984
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Cutting hardness
(HRC)
DIN standard Edge hardness
(HRC)
EN standard Manufacturer part # Material properties Pliers features Product type Range of use (pliers) Type Blister pack Weight
(g)

39.43 €

5 3 Days Tool steel64DIN EN 6090064EN 6090038191C70|temperednon-flush typeKraft side cutterVDE38191No350

40.72 €

5 7 Days -----38984-----Yes-

Loading...

  1. 1

Basic information

Overall Length(mm) 200 Standards DIN ISO 5749 Wire hardness (max.) hard wire(mm) 3.5
Wire hardness (max.)(mm) (Hard Wire/piano wire) 3.5/3 Wire hardness piano wire (max.)(mm) 3 ESD article No
Cutting force 21 Hardened spring steel(mm) 3 Hard wire(mm) 3.5
VDE article Yes with battery No Overall length (Inch) 8"
Diameter max(mm) 3

Tech Support