Industrial Diagonal Cutters with DynamicJoint® (43333)

Industrial Diagonal Cutters with DynamicJoint® 43333

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 43333

Brand: WIHA

Price: 17.93

Delivery time: 7 Days


Technical Data:

Overall Length: 160 mm

Manufacturer part #: 43333

Cutting force: 17

Blister pack: No

Overall length (Inch): 6 1/2"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43333

Part Number
43333
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Overall length (Inch) Diameter max
(mm)

17.93 €

5 7 Days 1604333317No6 1/2"2

Loading...

  1. 1

Basic information

ESD article No VDE article No with battery No

This page is Industrial Diagonal Cutters with DynamicJoint®, part number 43333.
You can find the detail information about specifications and dimensions on part number 43333.

Variation of this product

Part Number
43324
43338
43451
43456
43461
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Cutting force Blister pack Overall length (Inch) Diameter max
(mm)

18.79 €

5 7 Days 1404332416No5 1/2"1.6

19.33 €

5 7 Days 1804333818No7"2.3

20.17 €

5 7 Days 1404345116Yes5 1/2"1.6

19.23 €

5 7 Days 1604345617Yes6 1/2"2

20.61 €

5 7 Days 1804346118Yes7"2.3

Tech Support