Industrial Electric Needle-Nose Pliers with Cutting Edge Curved Shape, Approx. 40°

Industrial Electric Needle-Nose Pliers with Cutting Edge Curved Shape, Approx. 40°

Click on this image to zoom in.

Click on this image to zoom in.

Application: For work in the area of live parts up to 1,000 V AC.

Application: Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors.

Standards: Manufactured acc. to IEC 60900.

DIN ISO 5745.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35462
38859
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Blister pack

29.47 €

1 5 Days 35462No

30.88 €

1 5 Days 38859Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 200 ESD article No Cutting force 17
Medium-hard wire(mm) 2.8 Hardened spring steel(mm) 1.6 Hard wire(mm) 2
VDE article Yes with battery No Overall length (Inch) 8"
Diameter max(mm) 1.6

Tech Support