Industrial Lineman's Pliers with DynamicJoint®, with Extra Long Cutting Edge

Industrial Lineman's Pliers with DynamicJoint®, with Extra Long Cutting Edge

Simplifies your work: Up to 40% more cutting force thanks to optimised leverage.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Makes handling easier: Extra long cutting edge for flat and round cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40927

Part Number
40927
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.44 €

5 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Manufacturer part # 40927 ESD article No
Cutting force 20 Blister pack No Hardened spring steel(mm) 2.5
VDE article No with battery No Overall length (Inch) 10"
Diameter max(mm) 2.5

This page is Industrial Lineman's Pliers with DynamicJoint®, with Extra Long Cutting Edge, part number 40927.
You can find the detail information about specifications and dimensions on part number 40927.

Tech Support