Simplifies your work: The angled head allows you to work in hard-to-reach places such as installation sockets.
Increases your efficiency: Three tools in one. Saves 60% volume and 50% less weight for 100% efficiency.
Saves money: Now you only need one tool for three tasks: cutting to length, stripping and skinning.
Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: Suitable for cutting soft and hard wires and cables, such as NYM lines. Also ideal for flush stripping of round and moisture-proof cable and skinning of conductors, even in hard-to-reach spots, such as those inside junction and distribution boxes.
The TriCut installation pliers electric do the work of three tools. These flawlessly manufactured installation pliers are the optimum helper for working with cables as they combine the three most important tools in one: diagonal cutters, skinning pliers and stripping pliers. The specially angled plier head ensures that cables are stripped and skinned lengthwise along the cable and pliers, using an ergonomic approach which saves users from applying excessive force. The TriCut thus offers a decisive advantage over other pliers, especially in confined spaces such as junction and distribution boxes. The TriCut diagonal cutters are able to cut not just cables but also hard wires or even chains. The extra wide back of the handle with integrated soft and hard zones and curved handle ends prevent fingers from slipping. Individually tested to international IEC standard 60900, these pliers guarantee uncompromising safety, enabling users to work safely on live parts up to 1,000 V AC.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
38552 |
38853 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Cutting hardness (HRC) | Edge hardness (HRC) | Manufacturer part # | Material properties | Pliers features | Product type | Range of use (pliers) | Standards | Blister pack | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.22 € | 5 | 3 Days | Tool steel | 64 | 64 | 38552 | quenched and tempered|C70|tempered | non-flush type | Side cutter | Workshop | IEC 60900:2012 | No | 260 | ||
36.03 € | 5 | 7 Days | - | - | - | 38853 | - | - | - | - | - | Yes | - |
Loading...
Overall Length(mm) | 170 | Wire hardness (max.) hard wire(mm) | 1.6 | Wire hardness (max.)(mm) | (Soft/medium/hard wire) 4/2. 5/1.6 |
---|---|---|---|---|---|
ESD article | No | Cutting force | 13 | Soft wire(mm) | 4 |
Hard wire(mm) | 1.6 | VDE article | Yes | with battery | No |
Overall length (Inch) | 7" | Diameter max(mm) | 1.6 | Area stripped, cross section min. (mm²)(mm²) | 1.5 |
Area stripped, cross section max. (mm²)(mm²) | 2.5 | Area stripped, cross section min. – max. (mm²) | 1.5 - 2.5 | Area stripped, diameter min. (mm) | 9 |
Area stripped, diameter max. (mm) | 12.5 | Area stripped, diameter min. – max. (mm) | 9 - 12.5 |
Configure
Basic Attributes
Material
Cutting hardness(HRC)
Edge hardness(HRC)
Manufacturer part #
Material properties
Pliers features
Product type
Range of use (pliers)
Standards
Blister pack
Type
Filter by standard shipping days
Optional Attributes