Increases your efficiency: Extra-long plier head for inserting low-lying components.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your efficiency: A secure, non-slip grip in all standard work situations.
Application: For work in the area of live parts up to 1,000 V AC.
Application: Gripping and right-angled bending of wires and sheet metal parts.
Standards: DIN ISO 5745.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26732
Overall Length(mm) | 160 | Material | Tool steel | DIN standard | DIN ISO 5745|DIN EN 60900 |
---|---|---|---|---|---|
EN standard | EN 60900 | Jaw shape | Straight | Manufacturer part # | 26732 |
Material properties | quenched and tempered | Product type | Flat nose pliers | Range of use (pliers) | VDE |
Standards | DIN ISO 5745 | ESD article | No | Blister pack | No |
VDE article | Yes | with battery | No | Overall length (Inch) | 6 1/2" |
Weight(g) | 160 |
This page is Long Flat-Nose Pliers, Professional Electric, part number 26732.
You can find the detail information about specifications and dimensions on part number 26732.