Long Round-Nose Pliers, Professional Electric

Long Round-Nose Pliers, Professional Electric

Increases your efficiency: Extra-long plier head for inserting low-lying components.

Application: For work in the area of live parts up to 1,000 V AC.

Application: Gripping and bending of wires and sheet metal parts.

Standards: DIN ISO 5745.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26735

Part Number
26735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.76 €

5 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Material Tool steel DIN standard DIN ISO 5745|DIN EN 60900
EN standard EN 60900 Jaw shape Straight Manufacturer part # 26735
Material properties quenched and tempered Product type Round nose pliers Range of use (pliers) VDE
Standards DIN ISO 5745 ESD article No Blister pack No
VDE article Yes with battery No Overall length (Inch) 6 1/2"
Weight(g) 140

This page is Long Round-Nose Pliers, Professional Electric, part number 26735.
You can find the detail information about specifications and dimensions on part number 26735.

Tech Support