Pliers Set Industrial Electric, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces)

Pliers Set Industrial Electric, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces)

Increases your efficiency: Wiha needle nose pliers with extra-long plier head for inserting low-lying components.

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha combination pliers enable safe, non-slip gripping in all work situations.

Application: For work in the area of live parts up to 1,000 V AC.

Contents: VDE diagonal cutters, series Z 12 1 09, 160 mm - with Wiha DynamicJoint®

Contents: VDE combination pliers, series Z 01 0 09, 180 mm - with Wiha DynamicJoint®

Contents: Needle nose pliers series Z 05 0 09, 200 mm

Standards: DIN ISO 5749, DIN ISO 5746, DIN ISO 5745.

Safety is the top priority when users are working on live parts. The Professional electric plier set supplies the perfect basic equipment for electricians and other electricity specialists. Wiha needle nose pliers with an extra-long plier head are eminently suitable for inserting low-lying components. Wiha combination pliers provide a safe, non-slip grip in all work situations. Also contained in the set, the diagonal cutters impress as a universal cutter to slice soft and hard wires. Its Special DynamicJoint® design also reduces effort required for cutting. The ergonomically shaped multi-component handles with anti-slip protection also ensure users can work safely and comfortably. These pliers undergo routine individual piece testing as per the international IEC 60900 standard, thus providing users with a tool to work safely on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Industrial electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43336)
  • 1x Industrial electric combination pliers with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (33186)
  • 1x Industrial electric needle nose pliers with cutting edge straight shape 200 mm, 8" (33178)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38637

Part Number
38637
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.52 €

1 7 Days

Loading...

  1. 1

Basic information

Manufacturer part # 38637 ESD article No Blister pack No
VDE article Yes with battery No

This page is Pliers Set Industrial Electric, Combination Pliers, Needle-Nose Pliers, Diagonal Cutters (3 Pieces), part number 38637.
You can find the detail information about specifications and dimensions on part number 38637.

Tech Support