Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Pliers Set Professional ESD, Diagonal Cutters, Oblique End Cutting Nippers, Needle-Nose Pliers (5 Pieces in Tool Folder)

    Part number:

    33507
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      33507
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      163.88 €
      ( 195.02 € )
      5 working days

      More Information

      Basic information

      Meets your requirements: Universal set for various cutting applications, secure hold and feeding in the electronics sector.

      Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

      Application: Universal set for all cutting work involving electronics.

      Users risk damaging electronic components irreparably when working on them. Such problems become a thing of the past with the Professional ESD plier set. These ESD pliers are manufactured in line with the IEC 61340-5-1 international standard and thus guarantee maximum protection for electronic components. The dissipative plier handles have a surface resistance between 106 and 109 ohm and safely channel electrostatic energy away in a controlled fashion. The set's diagonal cutters and oblique end cutting nippers with opening spring, are eminently suitable for cutting soft copper wires. The needle nose pliers with opening spring are ideal for precision gripping and bending tasks in electronic engineering. All ESD pliers are safely stored away neatly in a robust bag.

      Content:

      • 1x Professional ESD diagonal cutters wide, pointed head without bevelled edge 115 mm, 4 1/2" (26821)
      • 1x Professional ESD diagonal cutters wide, semi-rounded head with bevelled edge 115 mm, 4 1/2" (26831)
      • 1x Oblique end cutting nippers Professional ESD wide head, approx. 29° with small bevelled edge 115 mm, 4 1/2" (26835)
      • 1x Professional ESD needle nose pliers straight 120 mm, 4 3/4" (26799)
      • 1x Tool kit

      Part number has been confirmed