Revolving Punch and Loop Pliers, Professional

Revolving Punch and Loop Pliers, Professional

Application: For perforating and pressing of loops in three sizes with only one tool.

Design: Locking lever and rotatable magazine with hole sizes 4.0 / 4.5 and 5.0 mm and corresponding loop punches for loops of 4.5 / 5.0 / 5.5 mm sizes.

Design: Ergonomic plastic handle.

Head shape: Alternate equipping of perforating tubes and loop punches.

Material: Body of pliers made of high-resistance special steel, nickel-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29550

Part Number
29550
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.55 €

5 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 225 Manufacturer part # 29550 Diameter (min - max) 4 - 5
ESD article No Blister pack No Diameter, max.(mm) 5
Minimum diameter(mm) 4 VDE article No with battery No
Overall length (Inch) 9" Diameter max(mm) 5

This page is Revolving Punch and Loop Pliers, Professional, part number 29550.
You can find the detail information about specifications and dimensions on part number 29550.

Tech Support