Simplifies your work: Ideal for fine gripping and bending work in electronics.
Protects your health: Reduces strain from continuous work thanks to opening spring.
Lowers your costs: Electrostatically conductive tools protect electronic components from damage.
Application: Mainly for precision gripping and bending work.
Standards: DIN ISO 9655.
IEC 61340-5-1.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26804
Overall Length(mm) | 120 | Material | Tool steel | DIN standard | DIN ISO 9655 |
---|---|---|---|---|---|
EN standard | EN 61340-5-1 | Jaw shape | Straight | Manufacturer part # | 26804 |
Material properties | quenched and tempered|C45 | Product type | Round nose pliers | Range of use (pliers) | ESD |
Standards | DIN ISO 9655 | ESD article | Yes | Blister pack | No |
VDE article | No | with battery | No | Overall length (Inch) | 4 3/4" |
Weight(g) | 60 |
This page is Round-Nose Pliers, Professional ESD, Short, Rounded Jaws, part number 26804.
You can find the detail information about specifications and dimensions on part number 26804.