Meets your requirements: Yellow hammer head / medium-hard: e.g. for tool and machine engineering, car repairs, sheet metal and assembly work.
Simplifies your work: Makes work easier, optimum impact effect and less effort needed.
Protects your health: Deadblow Hammering without recoil minimises loads on joints, tendons and muscles.
Application: Ideal for delivering measured positioning blows on components such as work pieces in machine vices or for installation work. Medium-hard hammer heads eminently suitable for tool and machine engineering, car repairs as well as sheet metal and assembly work.
Extra: With cast iron balls inside the hammer head for recoilless work.
Choosing the right hammer is particularly important on sensitive surfaces to prevent damage. With its steel tube handle, the no-recoil soft-faced hammer allows the user to deliver measured positioning blows, protecting delicate surfaces and edges through its high-impact effect. Thanks to the special metal filling in the hammer head, the soft-faced hammer also guarantees absolutely no recoil, thus protecting joints. Around 25% more hammer head mass ensures additional power. The yellow medium-hard hammer faces are ideal for universal use in areas such as tool and machine engineering as well as sheet metal and assembly work. The hammer is also impressive due to its steel tube handle with ergonomic, non-slip grip. Each hammer head is available individually as a spare part.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02122 |
02123 |
02124 |
02125 |
02126 |
02127 |
02128 |
02129 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head (diameter) (mm) | Overall length (mm) | Hammer head height (mm) | |
---|---|---|---|---|---|---|---|---|
31.60 € | 1 | 5 Days | 25 | 288 | 108 | |||
33.92 € | 1 | 5 Days | 30 | 290 | 115 | |||
35.41 € | 1 | 5 Days | 35 | 300 | 118 | |||
41.32 € | 1 | 5 Days | 40 | 305 | 125 | |||
46.75 € | 1 | 5 Days | 45 | 310 | 130 | |||
51.93 € | 1 | 5 Days | 50 | 365 | 135 | |||
81.60 € | 1 | 5 Days | 60 | 375 | 165 | |||
122.45 € | 1 | 5 Days | 70 | 385 | 165 |
Loading...
Product Type | Soft Hammer (Resin Head) | Head material | Polyurethane (PU) | Handle material | Other |
---|---|---|---|---|---|
VDE article | No | Blister pack | No | ESD article | No |
with battery | No |