Soft-Faced Hammer Dead-Blow, Very Hard, with Steel Tube Handle, Round Hammer Face

Soft-Faced Hammer Dead-Blow, Very Hard, with Steel Tube Handle, Round Hammer Face

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: White hammer head / very hard: e.g. for building and construction, mould construction, road construction, gardening and landscaping.

Simplifies your work: Makes work easier, optimum impact effect and less effort needed.

Protects your health: Deadblow Hammering without recoil minimises loads on joints, tendons and muscles.

GS tested.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39017
39019
39021
39022
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head (diameter)
(mm)
Overall length
(mm)
Hammer head height
(mm)

37.04 €

1 5 Days 30290115

44.55 €

1 5 Days 40305125

56.32 €

1 5 Days 50365135

88.40 €

1 5 Days 60375165

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No

Tech Support