Tool Set slimVario® Electric, Mixed, 32 Pieces in Multifunctional Bag

Tool Set slimVario® Electric, Mixed, 32 Pieces in Multifunctional Bag

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your efficiency: Space saved thanks to extensive interchangeable bit system and nut driver inserts.

Protects your material: Fully insulated nut driver reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: For working on live parts up to 1,000 V AC. Ideal for use in a confined working environment or when out on jobs.

Many different screw profiles are required for work in different environments such as construction sites, solar power systems and switch cabinets. This 32 piece set covers all standard screw profiles and is thus flexible in its use. Safely stored away tidily in a robust multifunctional bag, these electrician's tools are eminently suitable for use when out and about. The Wiha bag has won awards. It is made using a patented design and wins fans with just how multifunctional it is to use. When folded out, it acts as a work bench stand to remove tools easily. The strap to hang the bag on the wall and the removable base create extra added value. The tool set optimises space owing to a comprehensive interchangeable bit system. Thanks to Wiha slimTechnology, the slimBit blades in the kit are up to 33% slimmer and can thus also easily reach low-lying screw and spring elements. When these slim blades are used with the extra-short Stubby handle, screws can be effortlessly reached even in confined spaces. The PicoFinish® handle is eminently suitable for delicate and high-precision fastening tasks. The large SoftFinish® long handle is used when greater force needs to be applied when fastening using larger slimBit profiles. Each tool in the set has undergone an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

The 6 mm slimBits and nut driver inserts can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.

Manufactured acc. to IEC 60900.

Content:

  • 1x slimBit electric bit Slotted 2.0 mm x 75 mm (43115)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit Slotted 6.5 mm x 75 mm (34582)
  • 1x slimBit electric bit Phillips PH0 x 75 mm (43116)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit electric bit Pozidriv PZ2 x 75 mm (34586)
  • 1x slimBit electric bit Hex 3.0 mm x 75 mm (37147)
  • 1x slimBit electric bit Hex 4.0 mm x 75 mm (37225)
  • 1x slimBit electric bit Hex 5.0 mm x 75 mm (37226)
  • 1x slimBit electric bit TORX® T10 x 75 mm (35507)
  • 1x slimBit electric bit TORX® T15 x 75 mm (35508)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.0 mm (43089)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.5 mm (43090)
  • 1x Insulated nut driver insert 1/4" hexagon head 6.0 mm (43091)
  • 1x Insulated nut driver insert 1/4" hexagon head 7.0 mm (43092)
  • 1x Insulated nut driver insert 1/4" hexagon head 8.0 mm (43093)
  • 1x Insulated nut driver insert 1/4" hexagon head 10.0 mm (43095)
  • 1x Insulated nut driver insert 1/4" hexagon head 11.0 mm (43096)
  • 1x Insulated nut driver insert 1/4" hexagon head 13.0 mm (43098)
  • 1x slimVario® electric adapter for 1/4" nut driver (43139)
  • 1x Extension slimVario® electric for slimBits 6.0 mm (43292)
  • 1x Screwdriver with bit holder SoftFinish® slimVario® electric
  • 1x Fine screwdriver PicoFinish® slimVario® electric
  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby
  • 1x Functional bag Empty (43474)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43465

Part Number
43465
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

258.86 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
Volume(l) 2.85

This page is Tool Set slimVario® Electric, Mixed, 32 Pieces in Multifunctional Bag, part number 43465.
You can find the detail information about specifications and dimensions on part number 43465.

Tech Support