Tool Backpack Electric, 27 Pieces

Tool Backpack Electric, 27 Pieces

Application: The backpack is ideally suited for mobile application and offers maximum freedom for the hands and work location.

When you have your hands full of work, you need two free hands. The electrician's backpack from Wiha is the perfect solution and allows limitless freedom with its protected design. The sophisticated compartment system ensures clearly structured organization and easy removal of the tools. When the backpack is open 1/3 it additionally offers practical quick access options. The total of 77 storage and 30 flexible attachment possibilities allow individualised configuration options with additional tools and accessories. The robust base tray of the backpack with its stable foothold makes sure that the backpack has a firm stand when open. In addition, it comes in handy in wet and dirty work environments thanks to its robust material. Moreover, the tool backpack is not only your workshop on the go but also a mobile office. A laptop and office compartment allows the secure and clean storage of your laptop, cell phone and documents, separate from the tools.
Comfortable carrying is ensured by the adjustable breathable carrying elements as well as robust non-slip handle. It fulfills highest quality demands thanks to its high-quality surface material 1680D and YKK zippers. For private or sensitive objects there is room in several separate padded compartments.
For all types of fastening work, the backpack not only contains our ten-part L-key set, but also six ergonomic screwdrivers and the compact PocketMax®, all of which are safe and reliable thanks to the being VDE certified. Safety is also provided by the insulated combination and needle nose pliers as well as the diagonal cutter. All holding, feeding and cutting tasks can therefore be carried out. The Wiha spirit level, the electrician's folding ruler, and insulating Multitool complete the range of tools for electricians.
Finally, the backpack can be expanded individually thanks to the universal MOLLE system. The handy loops can be equipped with plenty of accessories found online for enhancing and expanding the backpack (not included in the delivery). With the professional tool backpack and its mobile set of high quality Wiha tools you always have everything you need by your side!

Tested according to IEC 60900.

Content:

  • 1x Industrial electric needle nose pliers with cutting edge straight shape 200 mm, 8" (33178)
  • 1x Industrial electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43336)
  • 1x Industrial electric combination pliers with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (33186)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.0 mm x 100 mm (35390)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Electrician's Longlife® folding ruler, 2 m metric, 10 segments 15 mm (42068)
  • 1x Screwdriver with bit magazine PocketMax® electric mixed with 4 slimBits (45296)
  • 1x L-key set in ProStar holder Hexagonal ball end matt chrome-plated 10-pcs. (07185)
  • 1x Electrician's spirit level 40 cm (42074)
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45528

Part Number
45528
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 0

This page is Tool Backpack Electric, 27 Pieces, part number 45528.
You can find the detail information about specifications and dimensions on part number 45528.

Tech Support