Extendable Handle and Step for Tool Case XXL III

Extendable Handle and Step for Tool Case XXL III

Application: Extendable telescopic handle for pulling the tool case XXL III.
Robust step for elevated work with the tool case XXL III.

Spare handle and step for the tool case XXL III from Wiha. Contains 1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44568

Part Number
44568
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.26 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 604 Blister pack No ESD article No
VDE article No Overall length(mm) 32 height(mm) 268

This page is Extendable Handle and Step for Tool Case XXL III, part number 44568.
You can find the detail information about specifications and dimensions on part number 44568.

Tech Support