Rubber Tips on the Body of Tool Case XXL III

Rubber Tips on the Body of Tool Case XXL III

Application: When the case is placed lying down, the rubber tips balance out the height difference between the raised back wheel and the front. In this position, the case is lying horizontally.

Replacement rubber tips for the body of the tool case XXL III. Contains 2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44561

Part Number
44561
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.79 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 29 Blister pack No ESD article No
VDE article No Overall length(mm) 42 height(mm) 36

This page is Rubber Tips on the Body of Tool Case XXL III, part number 44561.
You can find the detail information about specifications and dimensions on part number 44561.

Tech Support