Rubber Tips on the Legs of Tool Case XXL III

Rubber Tips on the Legs of Tool Case XXL III

Application: Anti-skid rubber tips for the optimal support of the case in an upright position.

Spare rubber tips (two left and two right) for the stand legs of the tool case XXL III. Contains 4.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44559

Part Number
44559
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.47 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 43.5 Blister pack No ESD article No
VDE article No Overall length(mm) 19 height(mm) 32

This page is Rubber Tips on the Legs of Tool Case XXL III, part number 44559.
You can find the detail information about specifications and dimensions on part number 44559.

Tech Support