Tool Backpack Mechanic, 41 Pieces

Tool Backpack Mechanic, 41 Pieces

Application: The backpack is ideally suited for mobile application and offers maximum freedom for the hands and work location.

When you have your hands full of work, you need two free hands. The professional backpack from Wiha is the perfect solution and allows limitless freedom with its protected design. The sophisticated compartment system ensures clearly structured organization and easy removal of the tools. When the backpack is open 1/3 it additionally offers practical quick access options. The total of 77 storage and 30 flexible attachment possibilities allow individualised configuration options with additional tools and accessories. The robust base tray of the backpack with its stable foothold makes sure that the backpack has a firm stand when open. In addition, it comes in handy in wet and dirty work environments thanks to its robust material. Moreover, the tool backpack is not only your workshop on the go but also a mobile office. A laptop and office compartment allows the secure and clean storage of your laptop, cell phone and documents, separate from the tools.
Comfortable carrying is ensured by the adjustable breathable carrying elements as well as robust non-slip handle. It fulfills highest quality demands thanks to its high-quality surface material 1680D and YKK zippers. For private or sensitive objects there is room in several separate padded compartments.
For all types of fastening work, the backpack not only contains our ten-part L-key set and 14-part bit set, but also seven ergonomic screwdrivers and the small compact Stubby. All holding, feeding and cutting tasks can be carried out with the combination and water pump pliers as well as the heavy-duty diagonal cutter. The Wiha locksmith hammer, the measuring tape and five ring ratchet open ended spanners complete the mobile tool range for professionals.
Finally, the backpack can be expanded individually thanks to the universal MOLLE system. The handy loops can be equipped with plenty of accessories found online for enhancing and expanding the backpack (not included in the delivery). With the professional tool backpack and its mobile set of high quality Wiha tools you always have everything you need by your side!

Content:

  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 12.0 mm x 200 mm (03231)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 3.5 mm x 100 mm (00691)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 4.5 mm x 125 mm (00697)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 150 mm (00700)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Screwdriver with bit holder magnetic Stubby, 1/4" 57 mm (29463)
  • 1x Bit set FlipSelector Standard 25 mm assorted 14-pcs. 1/4" C6,3 (39078)
  • 1x Engineer's hammer
  • 1x Heavy-duty diagonal cutters Industrial with DynamicJoint® with switchable opening spring 180 mm, 7" (41272)
  • 1x Combination pliers Industrial with DynamicJoint® and OptiGrip with extra long cutting edge 200 mm, 8" (32319)
  • 1x Water pump pliers Industrial box type 250 mm (32342)
  • 1x L-key set in ProStar holder Hexagonal ball end matt chrome-plated 10-pcs. (07185)
  • 1x Ring ratchet open-end spanner 8 mm x 8 mm (44638)
  • 1x Ring ratchet open-end spanner 10 mm x 10 mm (44640)
  • 1x Ring ratchet open-end spanner 13 mm x 13 mm (44654)
  • 1x Ring ratchet open-end spanner 17 mm x 17 mm (44658)
  • 1x Ring ratchet open-end spanner 19 mm x 19 mm (44660)
  • 1x Measuring tape 5 m With belt clip (33251)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45529

Part Number
45529
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 0

This page is Tool Backpack Mechanic, 41 Pieces, part number 45529.
You can find the detail information about specifications and dimensions on part number 45529.

Tech Support