Tool Case Basic Set L Electric, 18 Pieces

Tool Case Basic Set L Electric, 18 Pieces

Dimensions: Internal: 42 x 30 x 16 cm / External: 45,7 x 36,7 x 18,3 cm

Application: The basic kit for electricians out on jobs, e.g. ideal for young workers starting their career.

Application: Suitable for working in the presence of live parts up to 1,000 V AC.

Material: Polypropylene

In mobile use, it is not easy to carry all the necessary tools while keeping order. With the tool case basic, the mobile electrician has a convincing equipment and does not lose track of things. For the ideal basic equipment, the handy tool case is equipped with a range of high-quality hand tools, of which the majority offer additional safety when working on live parts due to their VDE-certified insulation. In addition, the case offers ample space for further individual additional equipment thanks to extra loops and storage space. The polypropylene case guarantees robustness and can be secured against theft with padlocks at the integrated eyelets (these are not included in the scope of delivery). The ergonomic two-component handle ensures a comfortable carrying experience. The tool case basic is also ideally suited for flights thanks to the air pressure compensation valve and can be clearly assigned to the owner with the existing, self-labelled name plate. Certified to protection class IP 67, the Wiha tool case is dust- and waterproof. With its 20 L capacity and a permissible load-bearing capacity of up to 14.2 kg, it is prepared for a wide range of operating conditions.

Content:

  • 1x Industrial electric needle nose pliers with cutting edge straight shape 200 mm, 8" (33178)
  • 1x Industrial electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43336)
  • 1x Industrial electric combination pliers with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (33186)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.0 mm x 100 mm (35390)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Electrician's Longlife® folding ruler, 2 m metric, 10 segments 15 mm (42068)
  • 1x Screwdriver with bit magazine PocketMax® electric mixed with 4 slimBits (45296)
  • 1x Electrician's spirit level 40 cm (42074)
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45530

Part Number
45530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

365.94 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article Yes

This page is Tool Case Basic Set L Electric, 18 Pieces, part number 45530.
You can find the detail information about specifications and dimensions on part number 45530.

Tech Support