Tool Case Set XXL III Electric, Assorted, 106 Pieces in Case

Tool Case Set XXL III Electric, Assorted, 106 Pieces in Case

Protects your health: On stairs and rough terrain the trolley moves comfortably and smoothly thanks to its large wheels.

Simplifies your work: When the legs are folded out, the case serves as a stable and slip-proof step for working on higher locations.

Increases the quality of your work: Exact sawing of material at the construction site thanks to a V-shaped incision with a scale in the lid of the case.

Protects your health: Elevated positon for removing tools from the case due to the extendable legs.

Protects your health: Ergonomic handle design makes work easier and prevents occupational illnesses.

Increases your flexibility: Ample space for additional tools and lots of storage for small parts and machines.

Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Protects your health: Wiha pliers require less force and reduce pressure on wrists.

Dimensions: 68 x 49,7 x 33,6 cm

Supplementary information: Manufactured acc. to IEC 60900.

Electricians require a great variety of tools at different locations. Many tool cases do not provide sufficient stability and fitting all required tools in an organized way often requires great effort. As opposed to this, the tool case XXL III electric from Wiha combines an impressive tool assortment, enough storage space and absolute robustness. Thanks to its extra large wheels it is very easy to conveniently pull the case along on rugged terrain or stairs. The legs can be folded out, turning the case into a slip-proof step. In addition, the raised position allows the comfortable and strain-free removal of the tools. The V-shaped incision with a scale in the lid of the case facilitates the sawing of materials, such as cable ducts, at the construction site. The comprehensive set of components of the XXL III electric provides the right tool for every situation. Ergonomic screwdrivers, innovative plier solutions, a mobile screwdriver and slimVario® bit set for quick service, in addition to many other tools, considerably facilitate everyday work. At the same time, the fully insulated tools protect users who work on live parts. What is more, the muscles and tendons are notably less strained due the ergonomic hand tool design by Wiha, especially during extended use. Made of robust polypropylene, the case also features gas-filled shock absorbers, which hold the lid in different positions, preventing it from closing accidentally and smashing fingers.

Content:

  • 1x Tool set slimVario® electric mixed, 32 pcs. incl. multifunctional bag (43465)
  • 1x Pliers wrench Classic 250 mm, 10" (40923)
  • 1x Stripping tool automatic up to 16 mm² 200 mm, 8" (42062)
  • 1x Automatic crimp tool for wire-end sleeves hex crimping 210 mm, 0.08 - 16 (41246)
  • 1x Crimping tools for insulated cable eyes and contacts 220 mm, 0.5 - 6 (33841)
  • 1x Cable cutter Professional electric with switchable opening spring 180 mm, 7" (43660)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Installation pliers TriCut Professional electric 170 mm, 7" (38552)
  • 1x High-performance diagonal cutters BiCut® Professional with DynamicJoint® Switchable 200 mm, 8" (38191)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Hacksaw electric insulated with three saw blades 150 mm 280 mm (43125)
  • 1x XLSelector Y bit set, 25 mm Phillips, Pozidriv, TORX®, 32-pcs., 1/4" C6,3 (41832)
  • 1x Single-pole, non-contact volt detector, 12–1,000 V AC Includes two AAA batteries (43797)
  • 1x Universal key with double joint with triangular heads, square heads and double bit 7-9- 5 - 8- 3 - 5 (44001)
  • 1x L-key set in ErgoStar holder hexagonal ball Magicring® 10-pcs. in flourescent colour (41979)
  • 1x Flashlight with LED, laser and UV light including 3 AAA batteries 100 - 310 lm (41286)
  • 1x Stripping tool with self-rotating drag blade for round cables 165 mm (44618)
  • 1x Electrician's Longlife® folding ruler, 2 m metric, 10 segments 15 mm (42068)
  • 1x Electrician's hammer with 300 g hammer head 283 mm (42071)
  • 1x Dowel racket set SoftFinish® with 6 mm round blade and 4 dowels (41289)
  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 12.0 mm x 200 mm (03231)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 6.5 mm x 150 mm (35392)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ1 x 80 mm (36329)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Electrician's spirit level 40 cm (42074)
  • 1x SoftFinish® bottle opener (04703)
  • 1x Tool Case XXL III empty (44129)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44128

Part Number
44128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,669.99 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No Volume(l) 52.5

This page is Tool Case Set XXL III Electric, Assorted, 106 Pieces in Case, part number 44128.
You can find the detail information about specifications and dimensions on part number 44128.

Tech Support