Tool Set Electrician, Mixed 18 Pieces in Belt Pouch

Tool Set Electrician, Mixed 18 Pieces in Belt Pouch

Simplifies your work: Free hands and no damage to work trousers thanks to pouch attached to belt.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your efficiency: All main tools quickly available, always at hand.

Dimensions: 28 x 25 x 8 cm

Application: Basic tool equipment for demanding applications in the electric sector.
For working on live parts up to 1,000 V AC.

Supplementary information: Manufactured acc. to IEC 60900.

Not having the suitable tool at hand when needed is an unnecessary waste of time, especially when you are on the go. The 18-part tool set for electricians in its handy belt pouch provides and keeps all tools required for electrical applications within reach for constant access. At the same time, users have both hands free for working. The contents of the tool set consist of a wide range of essential and practical hand tools for electricians. These include the PicoFinish® electric fine screwdriver, the SoftFinish® electric slim Fix screwdrivers, the Wiha flashlight, and the TriCut installation pliers. What is more, the handy belt pouch offers room for additional utensils and can be quickly and easily attached to the belt.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.0 mm x 100 mm (35390)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ1 x 80 mm (35395)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Screwdriver SoftFinish® electric slimFix TORX® T10 x 100 mm (36536)
  • 1x PicoFinish® electric fine screwdriver Slotted 1.5 mm x 50 mm (42374)
  • 1x PicoFinish® electric fine screwdriver Slotted 2.5 mm x 65 mm (42376)
  • 1x PicoFinish® electric fine screwdriver Phillips PH00 x 50 mm (42379)
  • 1x PicoFinish® electric fine screwdriver Phillips PH0 x 65 mm (42378)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Installation pliers TriCut Professional electric 170 mm, 7" (38552)
  • 1x Professional electric diagonal cutters with DynamicJoint® 140 mm, 5 1/2" (43326)
  • 1x Electrician's Longlife® folding ruler, 2 m metric, 10 segments 15 mm (42068)
  • 1x Flashlight with LED, laser and UV light including 3 AAA batteries 100 - 310 lm (41286)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
  • 1x Measuring tape 5 m With belt clip (33251)
  • 1x Tool Belt Pouch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44574

Part Number
44574
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

230.52 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 260 Blister pack No ESD article No
VDE article Yes with battery No

This page is Tool Set Electrician, Mixed 18 Pieces in Belt Pouch, part number 44574.
You can find the detail information about specifications and dimensions on part number 44574.

Tech Support