Tool Set Electrician, Mixed 32 Pieces in Tool Pouch

Tool Set Electrician, Mixed 32 Pieces in Tool Pouch

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Carefully selected tool ranges for the most common applications.

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Application: Suitable for working in the presence of live parts up to 1,000 V AC. The complete kit for professional electricians out on jobs.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Screwdriver with bit magazine magnetic assorted with 8 bits, 1/4" (32901)
  • 1x Bit set FlipSelector Standard 25 mm Phillips, Pozidriv, TORX®, 14-pcs., 1/4" C6,3 (39040)
  • 1x Combination pliers Professional electric with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (26708)
  • 1x Automatic stripping tool up to 6 mm² 190 mm, 7 1/2" (44617)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
  • 1x Folding ruler Longlife 2 m metric, 10 segments 15 mm (27057)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41241

Part Number
41241
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

215.87 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No

This page is Tool Set Electrician, Mixed 32 Pieces in Tool Pouch, part number 41241.
You can find the detail information about specifications and dimensions on part number 41241.

Tech Support