Tool Set Electrician, Screwdriver, Heavy-Duty Diagonal Cutters, 8 Pieces in Tool Pouch

Tool Set Electrician, Screwdriver, Heavy-Duty Diagonal Cutters, 8 Pieces in Tool Pouch

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Design: VDE tools with insulation up to 1,000 V AC, GS tested.

Design: Pocket size approx. 31 x 24 x 4 cm.

Design: High quality tools in a practical toolbag.

Design: Individually tested for electrical safety in accordance with IEC 60900:2012.

The 8-pc. tool set provides the basic kit for the most common applications for electricians. Featuring a zip, carrying handle and pockets for hand tools, the fully folding tool bag provides plenty of storage space and an orderly arrangement. The insulated SoftFinish® electric slimFix screwdrivers easily reach even low-lying screws and spring elements thanks to their very slim blades. Also insulated, the heavy-duty diagonal cutters with DynamicJoint® technology, a unique joint design for optimum hand force transmission, complete the equipment assortment in this tool bag.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 4.0 mm x 100 mm (35390)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ2 x 100 mm (35396)
  • 1x Screwdriver SoftFinish® electric slimFix PlusMinus/Pozidriv SL/PZ2 x 100 mm (36330)
  • 1x Heavy-duty diagonal cutters Professional electric with DynamicJoint® with switchable opening spring 160 mm, 6 1/2" (40921)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

38020

Part Number
38020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.31 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No

This page is Tool Set Electrician, Screwdriver, Heavy-Duty Diagonal Cutters, 8 Pieces in Tool Pouch, part number 38020.
You can find the detail information about specifications and dimensions on part number 38020.

Tech Support