Tool Set Mechanic, Mixed, 32 Pieces in Tool Pouch

Tool Set Mechanic, Mixed, 32 Pieces in Tool Pouch

Meets your requirements: Carefully selected tool ranges for the most common applications.

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: Selected stock for most common applications.

Design: High-quality tools in practical tool bag with carrying handle.

Design: Bag format: 33 x 27 x 6 cm.

Design: Weight 2100 g.

This 34-pc. tool set provides a basic kit for the most common applications for mechanics. Featuring a zip, carrying handle and pockets for hand tools, the fully folding tool bag provides plenty of storage space and an orderly arrangement. With their award-winning ergonomic design, SoftFinish® screwdrivers and their range of different handle sizes ensure comfortable, fatigue-free screw fastening. Another highlight in this tool set is the ErgoStar L-key holder, which allows all L-keys to be conveniently removed with a single twist. The set also contains heavy-duty diagonal cutters with an opening spring and DynamicJoint® technology, a unique joint design for optimum hand force transmission. Water pump pliers with a Classic handle, a FlipSelector bit set and many other tools complete the equipment assortment in this tool set.

Content:

  • 1x Screwdriver SoftFinish® Slotted with round blade and lasered mm scale 4.0 mm x 100 mm (36085)
  • 1x Screwdriver SoftFinish® Slotted with round blade and lasered mm scale 5.5 mm x 125 mm (35397)
  • 1x Screwdriver SoftFinish® Phillips with round blade and lasered mm scale PH1 x 80 mm (36072)
  • 1x Screwdriver SoftFinish® Phillips with round blade and lasered mm scale PH2 x 100 mm (35398)
  • 1x L-key with ComfortGrip T-handle and two bit holders 1/4" magnetic 150 mm (26179)
  • 1x Combination pliers Industrial with DynamicJoint® and OptiGrip with extra long cutting edge 200 mm, 8" (32319)
  • 1x Heavy-duty diagonal cutters Industrial with DynamicJoint® with switchable opening spring 180 mm, 7" (41272)
  • 1x Water pump pliers Classic with push button 250 mm (26765)
  • 1x Bit set FlipSelector Standard 25 mm Phillips, Pozidriv, TORX®, 14-pcs., 1/4" C6,3 (39040)
  • 1x L-key set in ErgoStar holder Hexagonal ball end MagicRing® matt chrome-plated 10-pcs. (37351)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36390

Part Number
36390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

219.86 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article No
with battery No

This page is Tool Set Mechanic, Mixed, 32 Pieces in Tool Pouch, part number 36390.
You can find the detail information about specifications and dimensions on part number 36390.

Tech Support