Tool Set Mechanic, Screwdriver, Combination Pliers, 7 Pieces in Tool Pouch

Tool Set Mechanic, Screwdriver, Combination Pliers, 7 Pieces in Tool Pouch

Simplifies your work: A secure, non-slip grip in all common work situations thanks to the Wiha combination pliers.

Increases your efficiency: Compact and space-saving tool range.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: Selected stock for most common applications.

Design: High quality tools in a practical toolbag.

Design: Pocket size approx. 31 x 24 x 4 cm.

Design: Weight 875 g.

Content:

  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 3.5 mm x 100 mm (00691)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 4.5 mm x 125 mm (00697)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Combination pliers Industrial with DynamicJoint® and OptiGrip with extra long cutting edge 180 mm, 7" (30826)
  • 1x Tool kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33970

Part Number
33970
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.16 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article No
with battery No

This page is Tool Set Mechanic, Screwdriver, Combination Pliers, 7 Pieces in Tool Pouch, part number 33970.
You can find the detail information about specifications and dimensions on part number 33970.

Tech Support