Tool Set Service Technician, Assorted 30 Pieces in Bag

Tool Set Service Technician, Assorted 30 Pieces in Bag

Meets your requirements: Carefully selected tool ranges for the most common applications.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.

Increases your efficiency: Compact and space-saving tool bag can be removed from the complete set and used separately.

Application: Basic equipment for the service technician.

Application: Suitable for electrical and electronic maintenance work on machines and components.

Application: For work in the area of live parts up to 1,000 V AC.

Design: Combined laptop bag/ toolbag; ideal for the service technician.

Design: Can be completely folded open with zipper.

Design: Several pocket compartments for hand tools, laptop and documents.

Design: Sufficient space for individual additional equipment.

Design: Tool side bag, can be removed and used separately thanks to zip fastening.

Design: Laptop bag suitable for all common laptops.

Design: Bag format: approx. 47 x 35 x 22 cm.

Design: Weight 5000 g.

Content:

  • 1x Screwdriver SoftFinish® electric slimFix Slotted 3.5 mm x 100 mm (35446)
  • 1x Screwdriver SoftFinish® electric slimFix Slotted 5.5 mm x 125 mm (35391)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH1 x 80 mm (35393)
  • 1x Screwdriver SoftFinish® electric slimFix Phillips PH2 x 100 mm (35394)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ1 x 80 mm (35395)
  • 1x Screwdriver SoftFinish® electric slimFix Pozidriv PZ2 x 100 mm (35396)
  • 1x PicoFinish® fine screwdriver Slotted 1.5 mm x 40 mm (42384)
  • 1x PicoFinish® fine screwdriver Slotted 2.0 mm x 40 mm (42388)
  • 1x PicoFinish® fine screwdriver Slotted 2.5 mm x 50 mm (42391)
  • 1x PicoFinish® fine screwdriver Slotted 3.0 mm x 50 mm (42394)
  • 1x PicoFinish® fine screwdriver Phillips PH00 x 40 mm (42402)
  • 1x PicoFinish® fine screwdriver Phillips PH0 x 50 mm (42401)
  • 1x Switch cabinet key cross shape 7.0 mm- 9- 5 - 8- 3 - 5 (36114)
  • 1x L-key set in Compact holder Hexagonal ball end matt chrome-plated 10-pcs. (01418)
  • 1x Professional electric diagonal cutters with DynamicJoint® 160 mm, 6 1/2" (43335)
  • 1x Needle nose pliers Professional electric with cutting edge straight shape 200 mm, 8" (26727)
  • 1x Electronic needle nose pliers narrow, short head straight form 135 mm, 5 1/3" (26801)
  • 1x Electronic diagonal cutters wide, pointed head and wire trapping spring without bevelled edge 130 mm, 5 1/8" (26825)
  • 1x Automatic stripping tool up to 6 mm² 190 mm, 7 1/2" (44617)
  • 1x Stripping tool with self-rotating drag blade for round cables 165 mm (44618)
  • 1x Voltage tester SoftFinish® single-pole, 110-250 volts Slotted transparent, with push-on clip 3.0 mm (34745)
  • 1x Toolbag (mechanics/electricians)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43879

Part Number
43879
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

376.00 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article Yes
with battery No

This page is Tool Set Service Technician, Assorted 30 Pieces in Bag, part number 43879.
You can find the detail information about specifications and dimensions on part number 43879.

Tech Support