Wall Box Installation Tool Set, 23 Pieces in Multifunctional Bag

Wall Box Installation Tool Set, 23 Pieces in Multifunctional Bag

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Increases your efficiency: 4 in 1: round stripper, longitudinal stripper, hook knife and stripping station in one tool.

Increases your efficiency: Clean work thanks to cable cutting without crushing.

Increases your efficiency: The correct torque protects material from damage and means no follow-up work.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Insulated tools for working on charging stations and wall-mounted vehicle charging equipment.

The mounting and installation of wallboxes require special qualifications from the employees as well as safe, certified equipment. With the tool set, the user always has the right tool at hand. Safely stored and tidy in a robust multifunctional bag, these electrician's tools are perfectly suited for mobile use. As holder of a design patent, the bag from Wiha inspires with its multifunctional usability. When unfolded, it functions as a work bench stand for easy retrieval of the tools. The strap for hanging the bag on the wall and the removable base provide additional value. With its versatile interchangeable bit system, the tool set offers optimum space saving. Thanks to Wiha slimTechnology, the included slimBit blades are up to 33% slimmer and can thus easily reach low-lying screw and spring elements. In combination with the extra-short Stubby handle, screws can be effortlessly reached, even in confined spaces. The set contents can be used in a variety of ways, so you will always find the right tool, even when working at a distribution cabinet. Each tool in the set has undergone individual piece testing as per international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Tested according to IEC 60900.

Content:

  • 1x Screwdriver with bit holder SoftFinish® electric slimVario Stubby
  • 1x Screwdriver with bit holder SoftFinish® slimVario® electric
  • 1x Torque screwdriver TorqueVario®-S electric variably adjustable torque limit
  • 1x Universal key with double joint with triangular heads, square heads and double bit 7-9- 5 - 8- 3 - 5 (44001)
  • 1x Stripping multi-tool for round cables 125 mm, 5" (44242)
  • 1x Cable cutter Professional electric with switchable opening spring 210 mm, 8 1/4" (43662)
  • 1x Needle nose pliers Professional electric with cutting edge curved shape, approx. 40° 200 mm, 8" (26729)
  • 1x Extension slimVario® electric for slimBits 6.0 mm (43292)
  • 1x Setting tool for torque screwdriver with long handle 90 mm (26864)
  • 1x Adapter TorqueVario-S electric for slimBits 6.0 mm (35870)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ1 x 75 mm (34589)
  • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)
  • 1x slimBit electric bit TORX® T20 x 75 mm (35509)
  • 1x slimBit electric bit TORX® T25 x 75 mm (36071)
  • 1x slimBit electric bit Hex 2.5 mm x 75 mm (37224)
  • 1x slimBit electric bit Hex 3.0 mm x 75 mm (37147)
  • 1x slimBit electric bit Hex 4.0 mm x 75 mm (37225)
  • 1x slimBit electric bit Hex 5.0 mm x 75 mm (37226)
  • 1x Functional bag Empty (43474)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45289

Part Number
45289
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

300.67 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes

This page is Wall Box Installation Tool Set, 23 Pieces in Multifunctional Bag, part number 45289.
You can find the detail information about specifications and dimensions on part number 45289.

Tech Support