Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Processing Tools
Chemical Products
Rolling bearing greases
Rolling bearing greases / grease guns
Steel Drum Cover
Configure
Clear all
Main dimension(mm)
355 x 355 x 75
420 x 420 x 30
600 x 600 x 30
Est. shipping days
All
Within 4 working days
FAG
Steel Drum Cover
Part number:
Still undefined.
3
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
More Information
Part number list
Number of items
30 items
60 items
90 items
1
Part number
ARCA-PUMP-BARREL-25-S.LID
ARCA-PUMP-BARREL-50-S.LID
ARCA-PUMP-BARREL-180-S.LID
Related
Main dimension
(mm)
Weight
(kg)
Minimum order quantity
Data sheet
355 x 355 x 75
1.421
1 pieces
Data sheet
420 x 420 x 30
2.1
1 pieces
Data sheet
600 x 600 x 30
4.1
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
223.92 €
(
266.46 €
)
4 working days
248.29 €
(
295.47 €
)
4 working days
421.25 €
(
501.29 €
)
4 working days
1
More Information
Basic information
Basic information
Dust cover, steel, powder coated