Adapter for Lubricator CONCEPT (ARCALUB-C2.LC250-RF-ADAPTER)

Adapter for Lubricator CONCEPT ARCALUB-C2.LC250-RF-ADAPTER
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-C2.LC250-RF-ADAPTER

Brand: FAG

Price: 361.49

Delivery time: 4 Days


Technical Data:

Usage: for refillable cartridge CONCEPT2

Type: Filling adapter

Weight: 0.25 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-C2.LC250-RF-ADAPTER

Part Number
ARCALUB-C2.LC250-RF-ADAPTER
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Usage Type Weight
(kg)

361.49 €

1 Available 4 Days for refillable cartridge CONCEPT2Filling adapter0.25

Loading...

  1. 1

Basic information

Type Lubricator Related Items Thread [G 1] G1/4

This page is Adapter for Lubricator CONCEPT, part number ARCALUB-C2.LC250-RF-ADAPTER.
You can find the detail information about specifications and dimensions on part number ARCALUB-C2.LC250-RF-ADAPTER.

Variation of this product

Part Number
ARCALUB-C1.ADAPTER-TWIN
ARCALUB-C4.LC400-RF-ADAPTER
ARCALUB-C8.LC800-RF-ADAPTER
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Usage Type Weight
(kg)

189.42 €

1 Available 4 Days for cartridge CONCEPT12-fold adapter0.13

574.92 €

1 Available 4 Days for refillable cartridge CONCEPT4Filling adapter0.3

574.92 €

1 Available 4 Days for refillable cartridge CONCEPT8Filling adapter0.53

Tech Support