Cartridge for Lubricator CONCEPT8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-C8.LC800-CLEAN-M
ARCALUB-C8.LC800-EM-L038
ARCALUB-C8.LC800-FOOD2
ARCALUB-C8.LC800-LOAD1000
ARCALUB-C8.LC800-LOAD150
ARCALUB-C8.LC800-LOAD220
ARCALUB-C8.LC800-LOAD400
ARCALUB-C8.LC800-LOAD460
ARCALUB-C8.LC800-MOTION2
ARCALUB-C8.LC800-MULTI2
ARCALUB-C8.LC800-MULTI3
ARCALUB-C8.LC800-MULTITOP
ARCALUB-C8.LC800-REFILLABLE
ARCALUB-C8.LC800-SEMIFLUID
ARCALUB-C8.LC800-SPEED2,​6
ARCALUB-C8.LC800-TEMP90
ARCALUB-C8.LC800-TEMP110
ARCALUB-C8.LC800-TEMP120
ARCALUB-C8.LC800-TEMP200
ARCALUB-C8.LC800-VIB3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Grease Weight
(kg)

544.15 €

1 Available 4 Days -Arcanol CLEAN-M0.9

154.78 €

1 Available 4 Days 103 x 112 x 180Arcanol EM-L0380.875

249.97 €

1 Available 4 Days -Arcanol FOOD20.9

125.17 €

1 Available 4 Days -Arcanol LOAD10000.9

133.25 €

1 Available 4 Days -Arcanol LOAD1500.9

135.75 €

1 Available 4 Days -Arcanol LOAD2200.9

133.06 €

1 Available 4 Days -Arcanol LOAD4000.9

132.68 €

1 Available 4 Days -Arcanol LOAD4600.9
-

319.20 €

1 Available 4 Days 165 x 165 x 220Arcanol MOTION20.85

126.91 €

1 Available 4 Days -Arcanol MULTI20.9

119.58 €

1 Available 4 Days -Arcanol MULTI30.9

142.11 €

1 Available 4 Days -Arcanol MULTITOP0.9

82.02 €

1 Available 4 Days 104 x 104 x 175Arcanol REFILLABLE0.1

331.69 €

1 Available 4 Days -Arcanol SEMIFLUID0.9

245.15 €

1 Available 4 Days -Arcanol SPEED2,60.9

154.03 €

1 Available 4 Days -Arcanol TEMP900.9

142.48 €

1 Available 4 Days -Arcanol TEMP1100.9

281.69 €

1 Available 4 Days -Arcanol TEMP1200.9

2,774.63 €

1 Available 4 Days -Arcanol TEMP2000.9

153.45 €

1 Available 4 Days -Arcanol VIB30.9

Loading...

  1. 1

Basic information

Usage Lubricator CONCEPT8 Grease volume(cm³) 800

Tech Support