Bearing Grease, Multi-Purpose Grease ARCANOL-MULTI3

Bearing Grease, Multi-Purpose Grease ARCANOL-MULTI3
  • Volume Discount
Multi-purpose grease ARCANOL-MULTI3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-MULTI3-250G

Part Number
ARCANOL-MULTI3-250G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.82 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -30 Operating temperature, max.(°C) 120 Upper continuous limit temperature(°C) 75
Speed of rotation specific value(mm/min) 500000 Weight(kg) 0.2753

This page is Bearing Grease, Multi-Purpose Grease ARCANOL-MULTI3, part number ARCANOL-MULTI3-250G.
You can find the detail information about specifications and dimensions on part number ARCANOL-MULTI3-250G.

Tech Support